the AI Hardware Partner
Toggle Nav
Loading...

Bus Pirate v3.6 universal serial interface

SKU
102990038
universal bus interface that talks to electronics from a computer serial terminal 1Hz-40MHz frequency measurement 5 volt tolerant pins-0-6volt measurement probe 1kHz-4MHz pulse-width modulator, frequency generator 10Hz-1MHz low-speed logic analyzer
$27.15
Out of stock

PRODUCT DETAILS

Bus Pirate v3 is a universal bus interface that talks to electronics from a PC serial terminal. Get to know a chip without writing code. Eliminates a ton of early prototyping effort with new or unknown chips. A laser cut acrylic case for Bus Pirate v3.6 is also available.

This board provides 1-Wire, I2C, SPI, JTAG, asynchronous serial (UART), MIDI, PC keyboard, HD44780 LCDs, and generic 2- and 3-wire libraries for custom protocols.


Features

  • USB interface, USB powered

  • 5-volt tolerant pins-0-6volt measurement probe

  • 1Hz-40MHz frequency measurement

  • 1kHz-4MHz pulse-width modulator, frequency generator

  • On-board multi-voltage pull-up resistors

  • On-board 3.3volt and 5volt power supply with software reset

  • Macros for common operations

  • Bus traffic sniffers (SPI, I2C)

  • Transparent USB to serial bridge mode

  • 10Hz-1MHz low-speed logic analyzer

  • Custom support in AVRDUDE , Flashrom , OpenOCD

  • AVR STK500 v2 programmer clone

  • Scriptable from Perl, Python, etc.

  • A bootloader for easy USB firmware updates

  • Uses DP6037 standard PCB layout

  • Open source (CC 0/Public Domain)

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 12g
Battery Exclude

Part List

Bus Pirate v3.6 universal serial interface 1

ECCN/HTS

HSCODE 8517709000
USHSCODE 8517180050
UPC 841454111177
EUHSCODE 8517180000
COO CHINA

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    80%
    Product Quality
    80%
    from order view
    The Bus Pirate v3.6 is a versatile and compact tool that is indispensable for hardware hackers and testers. Offering support for numerous protocols like I2C, SPI, and UART, this universal serial interface allows for easy communication with various devices. Its user-friendly command-line interface is a strong point, making it accessible to both beginners and seasoned professionals. Some users may find the documentation a bit lacking, and the initial learning curve can be steep. However, once familiarized, the Bus Pirate v3.6 proves to be a powerful tool for debugging, programming, and reverse-engineering projects, all at a budget-friendly price point.
    By Anonymous
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    The device does indeed do what it says. It's allowed me to work with a lot of chips I'd come across in devices I'm recycling and making use of for other projects. The cables that came with it were pretty good for the purposes I needed as well, though it wouldn't be a bad idea to buy higher quality ones in the future.

    There's also a great amount of documentation for this device and similar on the internet. It's a tool that's very popular among hardware hackers and there are lots of people who could help if it was ever needed.
    By Joshua Brown
  3. Product Quality
    100%
    Documentation
    100%
    from order view
    Bus Pirate is famous for its documentation and simplicity of usage.
    By Anonymous
  4. Product Quality
    100%
    Documentation
    80%
    from order view
    As far as I have used it, the bus-pirate does what I want it to (extract binaries from flash chips)
    By Anonymous
  5. Product Quality
    100%
     
     
    By andrzej.sirko

FAQ

Items 1 to 5 of 30 total

Show per page